LPC540xx center aligned example
============================

Purpose:
	Use SCT0 timer to generate a center aligned PWM output signal @ SCT0_OUT4
Running mode:
* Compile, Flash the program and reset.
* Default project target set to Blinky_Release (exectuing from flash)


Output:
*	Every time SW1 goes high to low increase the duty cycle
*	Every time SW2 goes high to low decrease the duty cycle
*	SCT0_OUT4 is connected to P1_1